Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GA 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 500 rpm |
| GA 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 450 rpm |
| GA 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13 lb | Static Load Rating N/A 24.5 lb | Speed [Max] N/A 360 rpm |
| GA 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 36.5 lb | Speed [Max] N/A 350 rpm |
| GA 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 19.5 lb | Static Load Rating N/A 43 lb | Speed [Max] N/A 320 rpm |
| GA 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.5 lb | Static Load Rating N/A 49.5 lb | Speed [Max] N/A 280 rpm |
| GA 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 250 rpm |
| GA 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 35 lb | Static Load Rating N/A 68 lb | Speed [Max] N/A 230 rpm |
| GAL 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 2.5 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A 900 rpm |
| GAL 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.2 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 760 rpm |
| GAL 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.4 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 620 rpm |
| GAL 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 500 rpm |
| GAL 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 450 rpm |
| GAL 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 13 lb | Static Load Rating N/A 24.5 lb | Speed [Max] N/A 360 rpm |
| GAL 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16 lb | Static Load Rating N/A 36.5 lb | Speed [Max] N/A 350 rpm |
| GAL 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 19.5 lb | Static Load Rating N/A 43 lb | Speed [Max] N/A 320 rpm |
| GAL 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.5 lb | Static Load Rating N/A 49.5 lb | Speed [Max] N/A 280 rpm |
| GAL 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 250 rpm |
| GAL 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 35 lb | Static Load Rating N/A 68 lb | Speed [Max] N/A 230 rpm |
| GIS 2 | N/A 2 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.1 lb | Static Load Rating N/A 3 lb | Speed [Max] N/A |
| GIS 3 | N/A 3 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 1.8 lb | Static Load Rating N/A 4.1 lb | Speed [Max] N/A |
| GIS 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.3 lb | Static Load Rating N/A 8 lb | Speed [Max] N/A |
| GIS 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 4.3 lb | Static Load Rating N/A 8.9 lb | Speed [Max] N/A 1500 rpm |
| GIS 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.1 lb | Static Load Rating N/A 14.1 lb | Speed [Max] N/A 1200 rpm |
| GIS 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10 lb | Static Load Rating N/A 19.3 lb | Speed [Max] N/A 1000 rpm |