Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| EI 16 D | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 22.5 lb | Static Load Rating N/A 54.5 lb | Speed [Max] N/A 10 rpm |
| EI 17 D | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 22.5 lb | Static Load Rating N/A 54.5 lb | Speed [Max] N/A 10 rpm |
| EI 20 D (-2RS) | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 62.5 lb | Speed [Max] N/A 9 rpm |
| EI 25 D (-2RS) | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 92 lb | Speed [Max] N/A 7 rpm |
| EI 30 D (-2RS) | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 66 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 6 rpm |
| EI 35 D | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 140 lb | Static Load Rating N/A 144 lb | Speed [Max] N/A 6 rpm |
| EI 40 D | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 185 lb | Static Load Rating N/A 178 lb | Speed [Max] N/A 7 rpm |
| EIL 6 D | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.6 lb | Static Load Rating N/A 10.3 lb | Speed [Max] N/A 13 rpm |
| EIL 8 D | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.8 lb | Static Load Rating N/A 15.8 lb | Speed [Max] N/A 15 rpm |
| EIL10 D | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 8.6 lb | Static Load Rating N/A 23.4 lb | Speed [Max] N/A 12 rpm |
| EIL 12 D | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 11.5 lb | Static Load Rating N/A 31 lb | Speed [Max] N/A 11 rpm |
| EIL 15 D | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17.5 lb | Static Load Rating N/A 42.5 lb | Speed [Max] N/A 8 rpm |
| EIL 16 D | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 22.5 lb | Static Load Rating N/A 54.5 lb | Speed [Max] N/A 10 rpm |
| EIL 17 D | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 22.5 lb | Static Load Rating N/A 54.5 lb | Speed [Max] N/A 10 rpm |
| EIL 20 D (-2RS) | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 62.5 lb | Speed [Max] N/A 9 rpm |
| EIL 25 D (-2RS) | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 92 lb | Speed [Max] N/A 7 rpm |
| EIL 30 D (-2RS) | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 66 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 6 rpm |
| EIL 35 D | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 140 lb | Static Load Rating N/A 144 lb | Speed [Max] N/A 6 rpm |
| EIL 40 D | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 185 lb | Static Load Rating N/A 178 lb | Speed [Max] N/A 7 rpm |
| EA 6 D | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.6 lb | Static Load Rating N/A 6.9 lb | Speed [Max] N/A 13 rpm |
| EA 8 D | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.8 lb | Static Load Rating N/A 12.7 lb | Speed [Max] N/A 15 rpm |
| EA 10 D | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 8.6 lb | Static Load Rating N/A 19.9 lb | Speed [Max] N/A 12 rpm |
| EA 12 D | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 11.5 lb | Static Load Rating N/A 29 lb | Speed [Max] N/A 11 rpm |
| EA 15 D | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17.5 lb | Static Load Rating N/A 39.5 lb | Speed [Max] N/A 8 rpm |
| EA 16 D | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 22.5 lb | Static Load Rating N/A 54 lb | Speed [Max] N/A 10 rpm |