Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| EA 15 | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 39.5 lb | Speed [Max] N/A 8 rpm |
| EA 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 54 lb | Speed [Max] N/A 10 rpm |
| EA 17 | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 54 lb | Speed [Max] N/A 10 rpm |
| EA 20 (-2RS) | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 62.5 lb | Speed [Max] N/A 9 rpm |
| EA 25 (-2RS) | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 48 lb | Static Load Rating N/A 92 lb | Speed [Max] N/A 7 rpm |
| EA 30 (-2RS) | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 6 rpm |
| EA 35 -2RS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 144 lb | Speed [Max] N/A 6 rpm |
| EA 40 -2RS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 100 lb | Static Load Rating N/A 178 lb | Speed [Max] N/A 7 rpm |
| EAL 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.4 lb | Static Load Rating N/A 6.9 lb | Speed [Max] N/A 13 rpm |
| EAL 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.5 lb | Static Load Rating N/A 12.7 lb | Speed [Max] N/A 15 rpm |
| EAL10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 8.1 lb | Static Load Rating N/A 19.9 lb | Speed [Max] N/A 12 rpm |
| EAL 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 10.8 lb | Static Load Rating N/A 29 lb | Speed [Max] N/A 11 rpm |
| EAL 15 | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 39.5 lb | Speed [Max] N/A 8 rpm |
| EAL 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 54 lb | Speed [Max] N/A 10 rpm |
| EAL 17 | N/A 17 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 54 lb | Speed [Max] N/A 10 rpm |
| EAL 20 (-2RS) | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 30 lb | Static Load Rating N/A 62.5 lb | Speed [Max] N/A 9 rpm |
| EAL 25 (-2RS) | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 48 lb | Static Load Rating N/A 92 lb | Speed [Max] N/A 7 rpm |
| EAL 30 (-2RS) | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 6 rpm |
| EAL 35 -2RS | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 144 lb | Speed [Max] N/A 6 rpm |
| EAL 40 -2RS | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 100 lb | Static Load Rating N/A 178 lb | Speed [Max] N/A 7 rpm |
| EI 6 D | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 3.6 lb | Static Load Rating N/A 10.3 lb | Speed [Max] N/A 13 rpm |
| EI 8 D | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 5.8 lb | Static Load Rating N/A 15.8 lb | Speed [Max] N/A 15 rpm |
| EI 10 D | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 8.6 lb | Static Load Rating N/A 23.4 lb | Speed [Max] N/A 12 rpm |
| EI 12 D | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 11.5 lb | Static Load Rating N/A 31 lb | Speed [Max] N/A 11 rpm |
| EI 15 D | N/A 15 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 17.5 lb | Static Load Rating N/A 42.5 lb | Speed [Max] N/A 8 rpm |