Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GIXSW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 93.5 lb | Speed [Max] N/A 190 rpm |
| GIXSW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 114 lb | Speed [Max] N/A 170 rpm |
| GIXSW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 150 rpm |
| GIXSW 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 168 lb | Static Load Rating N/A 184 lb | Speed [Max] N/A 130 rpm |
| GILXSW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 16.7 lb | Speed [Max] N/A 530 rpm |
| GILXSW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 25.5 lb | Speed [Max] N/A 420 rpm |
| GILXSW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 34.8 lb | Speed [Max] N/A 350 rpm |
| GILXSW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 42 lb | Speed [Max] N/A 300 rpm |
| GILXSW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 260 rpm |
| GILXSW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 67.5 lb | Speed [Max] N/A 230 rpm |
| GILXSW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 81.5 lb | Speed [Max] N/A 210 rpm |
| GILXSW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 93.5 lb | Speed [Max] N/A 190 rpm |
| GILXSW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 114 lb | Speed [Max] N/A 170 rpm |
| GILXSW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 150 rpm |
| GILXSW 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 168 lb | Static Load Rating N/A 184 lb | Speed [Max] N/A 130 rpm |
| GAXSW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 9.8 lb | Speed [Max] N/A 530 rpm |
| GAXSW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 19.5 lb | Speed [Max] N/A 420 rpm |
| GAXSW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 31.4 lb | Speed [Max] N/A 350 rpm |
| GAXSW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 42 lb | Speed [Max] N/A 300 rpm |
| GAXSW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 57 lb | Speed [Max] N/A 260 rpm |
| GAXSW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 67.5 lb | Speed [Max] N/A 230 rpm |
| GAXSW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 81.5 lb | Speed [Max] N/A 210 rpm |
| GAXSW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 93.5 lb | Speed [Max] N/A 190 rpm |
| GAXSW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 114 lb | Speed [Max] N/A 170 rpm |
| GAXSW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 135 lb | Speed [Max] N/A 150 rpm |