Item # |
Item Name |
Type |
Dynamic Load Rating |
Static Load Rating |
Speed [Max] |
|---|---|---|---|---|---|
| GISW 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 286 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 100 rpm |
| GASW 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 4.3 lb | Speed [Max] N/A 600 rpm |
| GASW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 6 lb | Speed [Max] N/A 530 rpm |
| GASW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 11 lb | Speed [Max] N/A 420 rpm |
| GASW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 17.4 lb | Speed [Max] N/A 350 rpm |
| GASW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 300 rpm |
| GASW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 260 rpm |
| GASW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 230 rpm |
| GASW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 210 rpm |
| GASW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 190 rpm |
| GASW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 170 rpm |
| GASW 25 | N/A 25 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 122 lb | Static Load Rating N/A 62 lb | Speed [Max] N/A 150 rpm |
| GASW 30 | N/A 30 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 168 lb | Static Load Rating N/A 82 lb | Speed [Max] N/A 130 rpm |
| GASW 35 | N/A 35 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 206 lb | Static Load Rating N/A 101 lb | Speed [Max] N/A 110 rpm |
| GASW 40 | N/A 40 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 286 lb | Static Load Rating N/A 124 lb | Speed [Max] N/A 100 rpm |
| GILSW 5 | N/A 5 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 7.5 lb | Static Load Rating N/A 8 lb | Speed [Max] N/A 600 rpm |
| GILSW 6 | N/A 6 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 9.3 lb | Static Load Rating N/A 8.9 lb | Speed [Max] N/A 530 rpm |
| GILSW 8 | N/A 8 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 16.7 lb | Static Load Rating N/A 14.1 lb | Speed [Max] N/A 420 rpm |
| GILSW 10 | N/A 10 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 23.4 lb | Static Load Rating N/A 19.3 lb | Speed [Max] N/A 350 rpm |
| GILSW 12 | N/A 12 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 23.5 lb | Speed [Max] N/A 300 rpm |
| GILSW 14 | N/A 14 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 42 lb | Static Load Rating N/A 21 lb | Speed [Max] N/A 260 rpm |
| GILSW 16 | N/A 16 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 52.5 lb | Static Load Rating N/A 32 lb | Speed [Max] N/A 230 rpm |
| GILSW 18 | N/A 18 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 38.5 lb | Speed [Max] N/A 210 rpm |
| GILSW 20 | N/A 20 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 78 lb | Static Load Rating N/A 44 lb | Speed [Max] N/A 190 rpm |
| GILSW 22 | N/A 22 mm Bore Size Metric Rod End | Type N/A Metric Rod End | Dynamic Load Rating N/A 97 lb | Static Load Rating N/A 53 lb | Speed [Max] N/A 170 rpm |