Item # |
Item Name |
Bearing Type |
Dynamic Load Rating |
Static Load Rating |
Shaft Diameter |
|---|---|---|---|---|---|
| 1307K | N/A 25 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 25 lb | Static Load Rating N/A 8 lb | Shaft Diameter N/A 35 mm |
| 1308K | N/A 29 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 9.6 lb | Shaft Diameter N/A 40 mm |
| 1309K | N/A 38 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 12.9 lb | Shaft Diameter N/A 45 mm |
| 1310K | N/A 41.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 41.5 lb | Static Load Rating N/A 14.3 lb | Shaft Diameter N/A 50 mm |
| 1311K | N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 18 lb | Shaft Diameter N/A 55 mm |
| 1312K | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 57 lb | Static Load Rating N/A 20.8 lb | Shaft Diameter N/A 60 mm |
| 1313K | N/A 62 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 22.8 lb | Shaft Diameter N/A 65 mm |
| 1315K | N/A 80 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 30 lb | Shaft Diameter N/A 75 mm |
| 1316K | N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 88 lb | Static Load Rating N/A 32.5 lb | Shaft Diameter N/A 80 mm |
| 1317K | N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 98 lb | Static Load Rating N/A 38 lb | Shaft Diameter N/A 85 mm |
| 1318K | N/A 108 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 108 lb | Static Load Rating N/A 43 lb | Shaft Diameter N/A 90 mm |
| 2205 | N/A 17 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 17 lb | Static Load Rating N/A 4.4 lb | Shaft Diameter N/A 25 mm |
| 2206 | N/A 25.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 25.5 lb | Static Load Rating N/A 6.9 lb | Shaft Diameter N/A 30 mm |
| 2207 | N/A 32 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 32 lb | Static Load Rating N/A 9 lb | Shaft Diameter N/A 35 mm |
| 2208 | N/A 31.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 31.5 lb | Static Load Rating N/A 9.5 lb | Shaft Diameter N/A 40 mm |
| 2209 | N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 28 lb | Static Load Rating N/A 9 lb | Shaft Diameter N/A 45 mm |
| 2210 | N/A 28 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 28 lb | Static Load Rating N/A 9.5 lb | Shaft Diameter N/A 50 mm |
| 2211 | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 12.7 lb | Shaft Diameter N/A 55 mm |
| 2212 | N/A 47.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 47.5 lb | Static Load Rating N/A 16.6 lb | Shaft Diameter N/A 60 mm |
| 2213 | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 57 lb | Static Load Rating N/A 19.3 lb | Shaft Diameter N/A 65 mm |
| 2214 | N/A 44 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 44 lb | Static Load Rating N/A 17 lb | Shaft Diameter N/A 70 mm |
| 2215 | N/A 44 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 44 lb | Static Load Rating N/A 18 lb | Shaft Diameter N/A 75 mm |
| 2216 | N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 21.2 lb | Shaft Diameter N/A 80 mm |
| 2217 | N/A 58.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 58.5 lb | Static Load Rating N/A 23.6 lb | Shaft Diameter N/A 85 mm |
| 2218 | N/A 71 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 71 lb | Static Load Rating N/A 28.5 lb | Shaft Diameter N/A 90 mm |