COMPANY HEADER
Terms
Request Information
Unit of Measure
Items
Radial, Spherical, and Spherical Thrust Roller Bearings

12.2 lb Dynamic Load Rating Self-Aligning Ball Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

15.6 lb Dynamic Load Rating Self-Aligning Ball Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

16 lb Dynamic Load Rating Self-Aligning Ball Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

19.3 lb Dynamic Load Rating Self-Aligning Ball Bearing

Radial, Spherical, and Spherical Thrust Roller Bearings

22 lb Dynamic Load Rating Self-Aligning Ball Bearing
Description N/A Straight Bores, 1200 Series
Mounted Roller Bearings and Accessories
Adapter Mount Ball Bearing
Type N/A Self-Aligning Ball Bearing
Bearing Type N/A Radial Bearing
TYPE: EURO/ PTI N/A PTI
Associated Industries N/A Wood, Mining, Aggregate, Steel, Air Handling
Dynamic Load Rating N/A 12.2 lb N/A 15.6 lb N/A 16 lb N/A 19.3 lb N/A 22 lb
Static Load Rating N/A 3.35 lb N/A 4.65 lb N/A 5.2 lb N/A 6.55 lb N/A 7.35 lb
Shaft Diameter N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm N/A 45 mm
Dimension B N/A 15 mm N/A 16 mm N/A 17 mm N/A 18 mm N/A 19 mm
Dimension D N/A 52 mm N/A 62 mm N/A 72 mm N/A 80 mm N/A 85 mm
Dimension r N/A 1 mm N/A 1 mm N/A 1.1 mm N/A 1.1 mm N/A 1.1 mm
Short Description N/A Self-Aligning Ball Bearings - Straight Bore
Weight N/A 0.2204 lb N/A 0.4408 lb N/A 0.6612 lb N/A 0.8816 lb N/A 1.102 lb