Item # |
Item Name |
Bearing Type |
Dynamic Load Rating |
Static Load Rating |
Shaft Diameter |
|---|---|---|---|---|---|
| 1213K | N/A 31 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 31 lb | Static Load Rating N/A 12.5 lb | Shaft Diameter N/A 65 mm |
| 1214K | N/A 34.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 34.5 lb | Static Load Rating N/A 13.7 lb | Shaft Diameter N/A 70 mm |
| 1215K | N/A 39 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 39 lb | Static Load Rating N/A 15.6 lb | Shaft Diameter N/A 75 mm |
| 1216K | N/A 40 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 40 lb | Static Load Rating N/A 17 lb | Shaft Diameter N/A 80 mm |
| 1217K | N/A 49 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 49 lb | Static Load Rating N/A 20.4 lb | Shaft Diameter N/A 85 mm |
| 1218K | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 57 lb | Static Load Rating N/A 23.6 lb | Shaft Diameter N/A 90 mm |
| 1219K | N/A 64 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 64 lb | Static Load Rating N/A 27 lb | Shaft Diameter N/A 95 mm |
| 1220K | N/A 69.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 69.5 lb | Static Load Rating N/A 30 lb | Shaft Diameter N/A 100 mm |
| 1222K | N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 88 lb | Static Load Rating N/A 38 lb | Shaft Diameter N/A 110 mm |
| 1305 | N/A 18 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 18 lb | Static Load Rating N/A 5 lb | Shaft Diameter N/A 25 mm |
| 1306 | N/A 21.2 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 6.3 lb | Shaft Diameter N/A 30 mm |
| 1307 | N/A 25 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 25 lb | Static Load Rating N/A 8 lb | Shaft Diameter N/A 35 mm |
| 1308 | N/A 29 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 29 lb | Static Load Rating N/A 9.6 lb | Shaft Diameter N/A 40 mm |
| 1309 | N/A 38 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 38 lb | Static Load Rating N/A 12.9 lb | Shaft Diameter N/A 45 mm |
| 1310 | N/A 41.5 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 41.5 lb | Static Load Rating N/A 14.3 lb | Shaft Diameter N/A 50 mm |
| 1311 | N/A 51 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 51 lb | Static Load Rating N/A 18 lb | Shaft Diameter N/A 55 mm |
| 1312 | N/A 57 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 57 lb | Static Load Rating N/A 20.8 lb | Shaft Diameter N/A 60 mm |
| 1313 | N/A 62 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 62 lb | Static Load Rating N/A 22.8 lb | Shaft Diameter N/A 65 mm |
| 1314 | N/A 75 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 75 lb | Static Load Rating N/A 27.5 lb | Shaft Diameter N/A 70 mm |
| 1315 | N/A 80 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 80 lb | Static Load Rating N/A 30 lb | Shaft Diameter N/A 75 mm |
| 1316 | N/A 88 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 88 lb | Static Load Rating N/A 32.5 lb | Shaft Diameter N/A 80 mm |
| 1317 | N/A 98 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 98 lb | Static Load Rating N/A 38 lb | Shaft Diameter N/A 85 mm |
| 1318 | N/A 108 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 108 lb | Static Load Rating N/A 43 lb | Shaft Diameter N/A 90 mm |
| 1305K | N/A 18 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 18 lb | Static Load Rating N/A 5 lb | Shaft Diameter N/A 25 mm |
| 1306K | N/A 21.2 lb Dynamic Load Rating Self-Aligning Ball Bearing | Bearing Type N/A Radial Bearing | Dynamic Load Rating N/A 21.2 lb | Static Load Rating N/A 6.3 lb | Shaft Diameter N/A 30 mm |