Item # |
Item Name |
Dynamic Load Rating |
Bore Size |
Center of Outer Race to Front of Bearing |
Center of Outer Race to Back of Housing |
|---|---|---|---|---|---|
| SHC210-32 | N/A 3400 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 6800 lb | Bore Size N/A 2 in | Center of Outer Race to Front of Bearing N/A 1.5 in | Center of Outer Race to Back of Housing N/A 0.75 in |
| SHC211-55MM | N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 43030 lb | Bore Size N/A 55 mm | Center of Outer Race to Front of Bearing N/A 43.6 mm | Center of Outer Race to Back of Housing N/A 22.2 mm |
| SHC211-32 | N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 9780 lb | Bore Size N/A 2 in | Center of Outer Race to Front of Bearing N/A 1.72 in | Center of Outer Race to Back of Housing N/A 0.87 in |
| SHC211-35 | N/A 3100 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 9780 lb | Bore Size N/A 2.1875 in | Center of Outer Race to Front of Bearing N/A 1.72 in | Center of Outer Race to Back of Housing N/A 0.87 in |
| SHC212-60MM | N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 52000 lb | Bore Size N/A 60 mm | Center of Outer Race to Front of Bearing N/A 46.8 mm | Center of Outer Race to Back of Housing N/A 25.4 mm |
| SHC212-38 | N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 11800 lb | Bore Size N/A 2.375 in | Center of Outer Race to Front of Bearing N/A 1.84 in | Center of Outer Race to Back of Housing N/A 1 in |
| SHC212-39 | N/A 2800 rpm Speed [Max] Eccentric Locking Collar Insert Bearing | Dynamic Load Rating N/A 11800 lb | Bore Size N/A 2.4375 in | Center of Outer Race to Front of Bearing N/A 1.84 in | Center of Outer Race to Back of Housing N/A 1 in |