| Items |
SHC201-8 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing |
SHC202-10 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing |
SHC204-20MM 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing |
SHC204-12 7450 rpm Speed [Max] Eccentric Locking Collar Insert Bearing |
SHC205-25MM 6250 rpm Speed [Max] Eccentric Locking Collar Insert Bearing |
|||||
| Description |
N/A
Stainless Steel Ball Bearing Insert, Normal Duty, Wide Inner Ring, Metric and Inch Bores Mounted Ball Bearings Stainless Inserts |
|||||||||
| Type | N/A Eccentric Locking Collar Insert Bearing | |||||||||
| Style | N/A Insert Bearings | |||||||||
| Material | N/A AISI 440C Stainless | |||||||||
| Locking Device | N/A Eccentric Collar | |||||||||
| Performance | N/A Normal Duty | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Grease Type | N/A USDA H1 | |||||||||
| Associated Industries | N/A Food | |||||||||
| Dynamic Load Rating | N/A 10560 lb | N/A 2400 lb | N/A 10560 lb | N/A 2400 lb | N/A 11440 lb | |||||
| Static Load Rating | N/A | |||||||||
| Speed [Max] | N/A 7450 rpm | N/A 7450 rpm | N/A 7450 rpm | N/A 7450 rpm | N/A 6250 rpm | |||||
| Bore Size | N/A 0.5 in | N/A 0.625 in | N/A 20 mm | N/A 0.75 in | N/A 25 mm | |||||
| Center of Outer Race to Front of Bearing | N/A 26.6 in | N/A 1.05 in | N/A 26.6 mm | N/A 1.05 in | N/A 26.9 mm | |||||
| Center of Outer Race to Back of Housing | N/A 12.7 in | N/A 0.5 in | N/A 12.7 mm | N/A 0.5 in | N/A 14.3 mm | |||||
| Inner Race Outer Diameter | N/A 33.3 in | N/A 1.31 in | N/A 33.3 mm | N/A 1.31 in | N/A 38.1 mm | |||||
| Outer Diameter of Outer Race | N/A 47 in | N/A 1.85 in | N/A 47 mm | N/A 1.85 in | N/A 52 mm | |||||
| Length Thru Bore | N/A 39.3 in | N/A 1.55 in | N/A 39.3 mm | N/A 1.55 in | N/A 41.2 mm | |||||
| Outer Race Width | N/A 17 in | N/A 0.67 in | N/A 17 mm | N/A 0.67 in | N/A 17 mm | |||||
| Short Description | N/A SHC 200 PTI Series | |||||||||
| Weight | N/A 0.2 lb | |||||||||
|
|
||||||||||