Item # |
Item Name |
Dynamic Load Rating |
Speed [Max] |
Outside Diameter |
Inside Ring Width |
|---|---|---|---|---|---|
| HLW211-32 | N/A 3100 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 9780 lb | Speed [Max] N/A 3100 rpm | Outside Diameter N/A 4.92 in | Inside Ring Width N/A 2.18 in |
| HLW211-34 | N/A 3100 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 9780 lb | Speed [Max] N/A 3100 rpm | Outside Diameter N/A 4.92 in | Inside Ring Width N/A 2.18 in |
| HLW211-35 | N/A 3100 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 9780 lb | Speed [Max] N/A 3100 rpm | Outside Diameter N/A 4.92 in | Inside Ring Width N/A 2.18 in |
| HLW212-60MM | N/A 2800 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 52000 kN | Speed [Max] N/A 2800 rpm | Outside Diameter N/A 130 mm | Inside Ring Width N/A 61.1 mm |
| HLW212-36 | N/A 2800 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 11800 lb | Speed [Max] N/A 2800 rpm | Outside Diameter N/A 5.12 in | Inside Ring Width N/A 2.41 in |
| HLW212-38 | N/A 2800 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 11800 lb | Speed [Max] N/A 2800 rpm | Outside Diameter N/A 5.12 in | Inside Ring Width N/A 2.41 in |
| HLW212-39 | N/A 2800 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 11800 lb | Speed [Max] N/A 2800 rpm | Outside Diameter N/A 5.12 in | Inside Ring Width N/A 2.41 in |
| HLW204-20UMM | N/A 7450 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 12800 kN | Speed [Max] N/A 7450 rpm | Outside Diameter N/A 72 mm | Inside Ring Width N/A 28.3 mm |
| HLW204-12U | N/A 7450 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 2900 lb | Speed [Max] N/A 7450 rpm | Outside Diameter N/A 2.83 in | Inside Ring Width N/A 1.11 in |
| HLW205-25UMM | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 13810 kN | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 80 mm | Inside Ring Width N/A 30.8 mm |
| HLW205-14U | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.19 in |
| HLW205-15U | N/A 6250 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 6250 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.19 in |
| HLW205-16U | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 3140 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.15 in | Inside Ring Width N/A 1.19 in |
| HLW206-30UMM | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 18920 kN | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 85 mm | Inside Ring Width N/A 35.7 mm |
| HLW206-18U | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.41 in |
| HLW206-19U | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.41 in |
| HLW206-20U | N/A 5300 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 4300 lb | Speed [Max] N/A 5300 rpm | Outside Diameter N/A 3.35 in | Inside Ring Width N/A 1.41 in |
| HLW207-35UMM | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 25430 kN | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 90 mm | Inside Ring Width N/A 39.4 mm |
| HLW207-20U | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.55 in |
| HLW207-22U | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.55 in |
| HLW207-23U | N/A 4500 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 5780 lb | Speed [Max] N/A 4500 rpm | Outside Diameter N/A 3.54 in | Inside Ring Width N/A 1.55 in |
| HLW208-40UMM | N/A 4000 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 32030 kN | Speed [Max] N/A 4000 rpm | Outside Diameter N/A 100 mm | Inside Ring Width N/A 45.2 mm |
| HLW208-24U | N/A 4000 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7280 lb | Speed [Max] N/A 4000 rpm | Outside Diameter N/A 3.94 in | Inside Ring Width N/A 1.78 in |
| HLW209-45UMM | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 32500 kN | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 110 mm | Inside Ring Width N/A 45.7 mm |
| HLW209-26U | N/A 3700 rpm Speed [Max] Cylindrical Bearing | Dynamic Load Rating N/A 7390 lb | Speed [Max] N/A 3700 rpm | Outside Diameter N/A 4.33 in | Inside Ring Width N/A 1.80 in |