| Items |
HLW204-20MM 7450 rpm Speed [Max] Cylindrical Bearing |
HLW204-12 7450 rpm Speed [Max] Cylindrical Bearing |
HLW205-25MM 6250 rpm Speed [Max] Cylindrical Bearing |
HLW205-14 6250 rpm Speed [Max] Cylindrical Bearing |
HLW205-15 6250 rpm Speed [Max] Cylindrical Bearing |
|||||
| Description | N/A Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores | |||||||||
| Type | N/A Cylindrical Bearing | |||||||||
| Material | N/A Cast Iron Housing | |||||||||
| Housing Number | N/A HLW204 | N/A HLW204 | N/A HLW205 | N/A HLW205 | N/A HLW205 | |||||
| Type: EURO/PTI | N/A PTI | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Grease Fitting | N/A M6 | |||||||||
| Static Load Rating | N/A 6600 kN | N/A 2500 lb | N/A 7700 kN | N/A 1750 lb | N/A 1750 lb | |||||
| Dynamic Load Rating | N/A 12800 kN | N/A 2900 lb | N/A 13810 kN | N/A 3140 lb | N/A 3140 lb | |||||
| Locking Device | N/A Eccentric Collar | |||||||||
| Component 1 | N/A HC204-20MM | N/A HC204-12 | N/A HC205-25MM | N/A HC205-14 | N/A HC205-15 | |||||
| Component 2 | N/A HLW204 | N/A HLW204 | N/A HLW205 | N/A HLW205 | N/A HLW205 | |||||
| Associated Industries | N/A Food, Aggregate, Automotive, Textile, Air Handling | |||||||||
| Mounting Type | N/A Mounted Ball Bearings | |||||||||
| Speed [Max] | N/A 7450 rpm | N/A 7450 rpm | N/A 6250 rpm | N/A 6250 rpm | N/A 6250 rpm | |||||
| Outside Diameter | N/A 72 mm | N/A 2.83 in | N/A 80 mm | N/A 3.15 in | N/A 3.15 in | |||||
| Bore Size | N/A 20 mm | N/A 0.75 in | N/A 25 mm | N/A 0.875 in | N/A 0.9375 in | |||||
| Inside Ring Width | N/A 34 mm | N/A 1.34 in | N/A 34.5 mm | N/A 1.34 in | N/A 1.34 in | |||||
| Housing Thickness | N/A 20 mm | N/A 0.79 in | N/A 22 mm | N/A 0.87 in | N/A 0.87 in | |||||
| Length between Center Outer Race to Back of Housing | N/A 10 mm | N/A 0.39 in | N/A 11 mm | N/A 0.43 in | N/A 0.43 in | |||||
| Short Description | N/A HLW 200 PTI Series | |||||||||
| Weight | N/A 0.50 lb | N/A 0.50 lb | N/A 0.8 lb | N/A 0.8 lb | N/A 0.8 lb | |||||
|
|
||||||||||