Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC215-75MM | N/A 62000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 44220 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 44.5 mm |
| UC215-44 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-46 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-47 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC215-48 | N/A 14000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 10050 lb | Speed [Max] N/A 2300 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC216-80MM | N/A 70400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 54000 lb | Speed [Max] N/A 2150 rpm | Length between Center Outer Race to Front of Bearing N/A 49.3 mm |
| UC216-50 | N/A 16000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 12200 lb | Speed [Max] N/A 2150 rpm | Length between Center Outer Race to Front of Bearing N/A 1.94 in |
| UC217-85MM | N/A 83160 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 63360 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A 51.6 mm |
| UC217-52 | N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 14400 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A 2.03 in |
| UC217-55 | N/A 18900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 14400 lb | Speed [Max] N/A 2000 rpm | Length between Center Outer Race to Front of Bearing N/A 2.03 in |
| UC218-90MM | N/A 100760 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 77440 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 56.3 mm |
| UC218-55 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 17600 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 2.22 in |
| UC218-56 | N/A 22900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 17600 lb | Speed [Max] N/A 1900 rpm | Length between Center Outer Race to Front of Bearing N/A 2.22 in |
| UC220-100MM | N/A 120000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 92000 lb | Speed [Max] N/A 1600 rpm | Length between Center Outer Race to Front of Bearing N/A 66 mm |
| SB201-12MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
| SB202-15MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
| SB203-17MM | N/A 9400 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4660 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 16 mm |
| SB201-8 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
| SB202-10 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
| SB203-11 | N/A 2140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1060 lb | Speed [Max] N/A 8800 rpm | Length between Center Outer Race to Front of Bearing N/A 0.63 in |
| SB204-20MM | N/A 12800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6600 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 18 mm |
| SB204-12 | N/A 2900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 2500 lb | Speed [Max] N/A 7450 rpm | Length between Center Outer Race to Front of Bearing N/A 0.71 in |
| SB205-25MM | N/A 13810 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 7700 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 19.5 mm |
| SB205-14 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |
| SB205-15 | N/A 3140 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 1750 lb | Speed [Max] N/A 6250 rpm | Length between Center Outer Race to Front of Bearing N/A 0.77 in |