| Items |
UC201-12MM(40) 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert |
UC202-15MM(40) 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert |
UC203-17MM(40) 9570 lb Dynamic Load Rating Mounting Ball Bearing Insert |
UC201-8(40) 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert |
UC202-10(40) 2170 lb Dynamic Load Rating Mounting Ball Bearing Insert |
|||||
| Description | N/A Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Wide Inner Ring, Steel Retainer | |||||||||
| Type | N/A Mounting Ball Bearing Insert | |||||||||
| Style | N/A Insert Bearing | |||||||||
| Material | N/A Bearing Steel 100CR6 | |||||||||
| Locking Device | N/A Set Screw | |||||||||
| Bearing Only Number | N/A | |||||||||
| Locking Collar Bolt Size | N/A | |||||||||
| Locking Collar Set Screw Size | N/A | |||||||||
| Set Screw Size | N/A | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Associated Industries | N/A Food, Aggregate, Automotive, Textile, Air Handling | |||||||||
| Dynamic Load Rating | N/A 9570 lb | N/A 9570 lb | N/A 9570 lb | N/A 2170 lb | N/A 2170 lb | |||||
| Static Load Rating | N/A 4700 lb | N/A 4700 lb | N/A 4700 lb | N/A 1065 lb | N/A 1065 lb | |||||
| Speed [Max] | N/A 8800 rpm | |||||||||
| Length between Center Outer Race to Front of Bearing | N/A 16 mm | N/A 16 mm | N/A 16 mm | N/A 0.63 in | N/A 0.63 in | |||||
| Length between Center Outer Race to Front of Collar | N/A | |||||||||
| Length between Center Outer Race to Front of Adapter | N/A | |||||||||
| Adapter Part Number | N/A | |||||||||
| Inch Adapter Sleeve Part Number | N/A | |||||||||
| Length between Center Outer Race to Back of Bearing | N/A 9.9 mm | N/A 9.9 mm | N/A 9.9 mm | N/A 0.39 in | N/A 0.39 in | |||||
| Back of Retaining Ring to Back of Outer Race | N/A | |||||||||
| Back of Retaining Ring to Front of Bearing | N/A | |||||||||
| Distance from Front of Bearing to Center of Set Screw | N/A | |||||||||
| Bore Size | N/A 12 mm | N/A 15 mm | N/A 17 mm | N/A 0.5 in | N/A 0.625 in | |||||
| Inside Ring Width | N/A | |||||||||
| Outer Race Width | N/A | |||||||||
| Outer Diameter of Inner Race | N/A 24.6 mm | N/A 24.6 mm | N/A 24.6 mm | N/A 0.97 in | N/A 0.97 in | |||||
| Concentric Collar Outer Diameter | N/A | |||||||||
| Inner Race Outer Diameter | N/A | |||||||||
| Outer Diameter of Outer Race | N/A 40 mm | N/A 40 mm | N/A 40 mm | N/A 1.57 in | N/A 1.57 in | |||||
| Retaining Ring Outer Diameter | N/A | |||||||||
| Length Through Adapter Sleeve Bore | N/A | |||||||||
| Collar Width | N/A | |||||||||
| Length Through Bore | N/A 25.9 mm | N/A 25.9 mm | N/A 25.9 mm | N/A 1.02 in | N/A 1.02 in | |||||
| Width of Outer Race | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 0.59 in | N/A 0.59 in | |||||
| Eccentric Collar Outer Diameter | N/A | |||||||||
| Short Description | N/A UC 200 PTI Series | |||||||||
| Weight | N/A 0.12 lb | |||||||||
|
|
||||||||||