Item # |
Item Name |
Locking Device |
Static Load Rating |
Speed [Max] |
Length between Center Outer Race to Front of Bearing |
|---|---|---|---|---|---|
| UC207-22 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1 in |
| UC207-23 | N/A 5780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 3440 lb | Speed [Max] N/A 4500 rpm | Length between Center Outer Race to Front of Bearing N/A 1 in |
| UC208-40MM | N/A 32030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 19580 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 30.2 mm |
| UC208-24 | N/A 7280 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4450 lb | Speed [Max] N/A 4000 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC209-45MM | N/A 32500 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 20280 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 30.2 mm |
| UC209-26 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC209-27 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC209-28 | N/A 7390 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 4610 lb | Speed [Max] N/A 3700 rpm | Length between Center Outer Race to Front of Bearing N/A 1.19 in |
| UC210-50MM | N/A 35000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 22830 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 32.6 mm |
| UC210-30 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC210-31 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC210-32 | N/A 7900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 5190 lb | Speed [Max] N/A 3400 rpm | Length between Center Outer Race to Front of Bearing N/A 1.28 in |
| UC211-55MM | N/A 43030 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 28950 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 33.4 mm |
| UC211-32 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC211-34 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC211-35 | N/A 9780 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 6580 lb | Speed [Max] N/A 3100 rpm | Length between Center Outer Race to Front of Bearing N/A 1.31 in |
| UC212-60MM | N/A 52000 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 35590 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 39.7 mm |
| UC212-36 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC212-38 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC212-39 | N/A 11800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 8090 lb | Speed [Max] N/A 2800 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC213-65MM | N/A 60720 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 43510 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A 39.7 mm |
| UC213-40 | N/A 13800 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9890 lb | Speed [Max] N/A 2600 rpm | Length between Center Outer Race to Front of Bearing N/A 1.56 in |
| UC214-70MM | N/A 61160 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 44000 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 44.4 mm |
| UC214-43 | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9900 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |
| UC214-44 | N/A 13900 lb Dynamic Load Rating Mounting Ball Bearing Insert | Locking Device N/A Set Screw | Static Load Rating N/A 9900 lb | Speed [Max] N/A 2450 rpm | Length between Center Outer Race to Front of Bearing N/A 1.75 in |