Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SA 210 31 N | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 | d - Bore Dia. of Bearing N/A 50 mm | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 32 G | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 32 N | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 211 32 G | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| SA 211 32 N | d - Bore Dia. of Bearing N/A 2 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| SA 211 34 | d - Bore Dia. of Bearing N/A 2.125 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| SA 211 | d - Bore Dia. of Bearing N/A 55 mm | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| SA 211 35 G | d - Bore Dia. of Bearing N/A 2.1875 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| SA 211 35 N | d - Bore Dia. of Bearing N/A 2.1875 in | D - Dimension N/A 3.9370 in100 mm | Bi - Dimension N/A 1.9055 in48.4 mm | Be - Dimension N/A 0.9449 in24 mm | N - Dimension N/A 0.4724 in12 mm | M - Dimension N/A 0.8031 in20.4 mm |
| CSA 201 | d - Bore Dia. of Bearing N/A 12 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm |
| CSA 201 8 N | d - Bore Dia. of Bearing N/A 0.5 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm |
| CSA 202 | d - Bore Dia. of Bearing N/A 15 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm |
| CSA 202 10 N | d - Bore Dia. of Bearing N/A 0.625 in | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm |
| CSA 203 | d - Bore Dia. of Bearing N/A 17 mm | D - Dimension N/A 1.5748 in40 mm | Bi - Dimension N/A 1.1260 in28.6 mm | Be - Dimension N/A 0.5118 in13 mm | N - Dimension N/A 0.2559 in6.5 mm | M - Dimension N/A 0.4960 in12.6 mm |
| CSA 204 12 N | d - Bore Dia. of Bearing N/A 0.75 in | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm |
| CSA 204 | d - Bore Dia. of Bearing N/A 20 mm | D - Dimension N/A 1.8504 in47 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5512 in14 mm |
| CSA 205 14 N | d - Bore Dia. of Bearing N/A 0.875 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm |
| CSA 205 15 | d - Bore Dia. of Bearing N/A 0.9375 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm |
| CSA 205 | d - Bore Dia. of Bearing N/A 25 mm | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm |
| CSA 205 16 N | d - Bore Dia. of Bearing N/A 1 in | D - Dimension N/A 2.0472 in52 mm | Bi - Dimension N/A 1.2205 in31 mm | Be - Dimension N/A 0.5906 in15 mm | N - Dimension N/A 0.2953 in7.5 mm | M - Dimension N/A 0.5513 in14 mm |
| CSA 206 17 | d - Bore Dia. of Bearing N/A 1 1/16 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |
| CSA 206 18 N | d - Bore Dia. of Bearing N/A 1.125 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |
| CSA 206 | d - Bore Dia. of Bearing N/A 30 mm | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |
| CSA 206 19 N | d - Bore Dia. of Bearing N/A 1.1875 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |