COMPANY HEADER
Terms
  • Eccentric locking collar
  • Narrow inner race
  • K-type seals
  • Available relubricatable (G) or non-relubricatable (N)
  • Spherical (SA) and cylindrical (CSA)
Request Information Search by Specification
Unit of Measure
Items
SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts

SA & CSA Bearing Inserts
Type N/A Spherical (SA)
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 0.5 in N/A 15 mm N/A 0.625 in
D - Dimension N/A 1.5748 in40 mm
Bi - Dimension N/A 1.1260 in28.6 mm
Be - Dimension N/A 0.5118 in13 mm
N - Dimension N/A 0.2559 in6.5 mm
M - Dimension N/A 0.4960 in12.6 mm
K - Dimension N/A 1.1260 in28.6 mm
H - Dimension N/A 0.5315 in13.5 mm
G - Dimension N/A 0.1890 in4.8 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,040 lbf
Basic Static Load Rating N/A 1,020 lbf
Weight N/A 0.29 lb