Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SA 206 20 G | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |
| SA 206 20 N | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.4409 in62 mm | Bi - Dimension N/A 1.4055 in35.7 mm | Be - Dimension N/A 0.7087 in18 mm | N - Dimension N/A 0.3543 in9 mm | M - Dimension N/A 0.5827 in14.8 mm |
| SA 207 20 G | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 20 N | d - Bore Dia. of Bearing N/A 1.25 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 21 G | d - Bore Dia. of Bearing N/A 1 5/16 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 21 N | d - Bore Dia. of Bearing N/A 1 5/16 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 22 G | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 22 N | d - Bore Dia. of Bearing N/A 1.375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 | d - Bore Dia. of Bearing N/A 35 mm | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 23 G | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 207 23 N | d - Bore Dia. of Bearing N/A 1.4375 in | D - Dimension N/A 2.8346 in72 mm | Bi - Dimension N/A 1.5315 in38.9 mm | Be - Dimension N/A 0.7480 in19 mm | N - Dimension N/A 0.3740 in9.5 mm | M - Dimension N/A 0.6260 in15.9 mm |
| SA 208 24 G | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 208 24 N | d - Bore Dia. of Bearing N/A 1.5 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 208 25 N | d - Bore Dia. of Bearing N/A 1 9/16 in | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 208 | d - Bore Dia. of Bearing N/A 40 mm | D - Dimension N/A 3.1496 in80 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 26 G | d - Bore Dia. of Bearing N/A 1.625 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 26 N | d - Bore Dia. of Bearing N/A 1.625 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 27 G | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 27 N | d - Bore Dia. of Bearing N/A 1.6875 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 28 G | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 28 N | d - Bore Dia. of Bearing N/A 1.75 in | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 209 | d - Bore Dia. of Bearing N/A 45 mm | D - Dimension N/A 3.3465 in85 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 30 G | d - Bore Dia. of Bearing N/A 1.875 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 30 N | d - Bore Dia. of Bearing N/A 1.875 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |
| SA 210 31 G | d - Bore Dia. of Bearing N/A 1.9375 in | D - Dimension N/A 3.5433 in90 mm | Bi - Dimension N/A 1.7205 in43.7 mm | Be - Dimension N/A 0.8661 in22 mm | N - Dimension N/A 0.4331 in11 mm | M - Dimension N/A 0.7559 in19.2 mm |