Item # |
Item Name |
Type |
Series |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| W030 | N/A 5.983 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 6.708 in |
| W032 | N/A 6.389 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 7.114 in |
| W034 | N/A 6.764 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 7.508 in |
| W036 | N/A 7.171 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 7.899 in |
| W038 | N/A 7.577 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 8.29 in |
| W040 | N/A 7.982 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 8.774 in |
| W044 | N/A 8.701 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 9.57 in |