Item # |
Item Name |
Type |
Series |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| W12 | N/A 2.4 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.053 in | N/A 2.844 in |
| W13 | N/A 2.588 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.053 in | N/A 3.063 in |
| W14 | N/A 2.791 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.053 in | N/A 3.313 in |
| W15 | N/A 2.973 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.062 in | N/A 3.563 in |
| W16 | N/A 3.177 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.062 in | N/A 3.844 in |
| W17 | N/A 3.395 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.062 in | N/A 4.031 in |
| W18 | N/A 3.582 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.084 in | N/A 4.281 in |
| W19 | N/A 3.8 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.084 in | N/A 4.563 in |
| W20 | N/A 3.988 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.084 in | N/A 4.813 in |
| W21 | N/A 4.192 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.084 in | N/A 5 in |
| W22 | N/A 4.395 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.115 in | N/A 5.281 in |
| W24 | N/A 4.801 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.115 in | N/A 5.688 in |
| W26 | N/A 5.191 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.115 in | N/A 6.188 in |
| W28 | N/A 5.582 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.115 in | N/A 6.531 in |
| W30 | N/A 5.983 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 7.063 in |
| W32 | N/A 6.389 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 7.438 in |
| W34 | N/A 6.764 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 8.031 in |
| W36 | N/A 7.171 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 8.375 in |
| W38 | N/A 7.577 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 8.781 in |
| W40 | N/A 7.982 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 9.156 in |
| W44 | N/A 8.701 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.146 in | N/A 9.875 in |
| W022 | N/A 4.395 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 4.921 in |
| W024 | N/A 4.801 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 5.333 in |
| W026 | N/A 5.191 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 5.723 in |
| W028 | N/A 5.582 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W000 | N/A 0.115 in | N/A 6.129 in |