COMPANY HEADER
Print Back
8.5 mm Pitch Size Lock Washer (MB0)
Unit of Measure
1 2 3 4 

Item #

Item Name

Type

Series

Thickness

Face Diameter

W12 N/A 2.4 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.053 in N/A 2.844 in
W13 N/A 2.588 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.053 in N/A 3.063 in
W14 N/A 2.791 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.053 in N/A 3.313 in
W15 N/A 2.973 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.062 in N/A 3.563 in
W16 N/A 3.177 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.062 in N/A 3.844 in
W17 N/A 3.395 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.062 in N/A 4.031 in
W18 N/A 3.582 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.084 in N/A 4.281 in
W19 N/A 3.8 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.084 in N/A 4.563 in
W20 N/A 3.988 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.084 in N/A 4.813 in
W21 N/A 4.192 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.084 in N/A 5 in
W22 N/A 4.395 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.115 in N/A 5.281 in
W24 N/A 4.801 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.115 in N/A 5.688 in
W26 N/A 5.191 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.115 in N/A 6.188 in
W28 N/A 5.582 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.115 in N/A 6.531 in
W30 N/A 5.983 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 7.063 in
W32 N/A 6.389 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 7.438 in
W34 N/A 6.764 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 8.031 in
W36 N/A 7.171 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 8.375 in
W38 N/A 7.577 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 8.781 in
W40 N/A 7.982 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 9.156 in
W44 N/A 8.701 in. Bore Diameter Lock Washer N/A Lock Washer N/A W00 N/A 0.146 in N/A 9.875 in
W022 N/A 4.395 in. Bore Diameter Lock Washer N/A Lock Washer N/A W000 N/A 0.115 in N/A 4.921 in
W024 N/A 4.801 in. Bore Diameter Lock Washer N/A Lock Washer N/A W000 N/A 0.115 in N/A 5.333 in
W026 N/A 5.191 in. Bore Diameter Lock Washer N/A Lock Washer N/A W000 N/A 0.115 in N/A 5.723 in
W028 N/A 5.582 in. Bore Diameter Lock Washer N/A Lock Washer N/A W000 N/A 0.115 in N/A 6.129 in
Unit of Measure
1 2 3 4