Item # |
Item Name |
Type |
Series |
Thickness |
Face Diameter |
|---|---|---|---|---|---|
| MB25 | N/A 120 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 148 mm |
| MB26 | N/A 125 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 149 mm |
| MB27 | N/A 130 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 160 mm |
| MB28 | N/A 135 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 160 mm |
| MB29 | N/A 140 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 172 mm |
| MB30 | N/A 145 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2 mm | N/A 171 mm |
| MB31 | N/A 147.5 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 182 mm |
| MB32 | N/A 154 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 182 mm |
| MB33 | N/A 157.5 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 193 mm |
| MB34 | N/A 164 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 193 mm |
| MB36 | N/A 174 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 203 mm |
| MB38 | N/A 184 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 214 mm |
| MB40 | N/A 194 mm Pitch Size Lock Washer | N/A Lock Washer | N/A MB | N/A 2.5 mm | N/A 226 mm |
| W00 | N/A 0.406 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.032 in | N/A 0.625 in |
| W01 | N/A 0.484 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.032 in | N/A 0.719 in |
| W02 | N/A 0.601 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.032 in | N/A 0.813 in |
| W03 | N/A 0.679 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.032 in | N/A 0.938 in |
| W04 | N/A 0.801 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.032 in | N/A 1.125 in |
| W05 | N/A 0.989 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.04 in | N/A 1.281 in |
| W06 | N/A 1.193 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.04 in | N/A 1.5 in |
| W07 | N/A 1.396 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.04 in | N/A 1.813 in |
| W08 | N/A 1.583 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.048 in | N/A 2 in |
| W09 | N/A 1.792 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.048 in | N/A 2.281 in |
| W10 | N/A 1.992 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.048 in | N/A 2.438 in |
| W11 | N/A 2.182 in. Bore Diameter Lock Washer | N/A Lock Washer | N/A W00 | N/A 0.053 in | N/A 2.656 in |