COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Dynamic Load Rating

Outside Diameter

Bore Size

Width

23024 N/A 500 kN Static Load Rating Spherical Thrust Roller Bearing N/A 300 kN N/A 180 mm N/A 120 mm N/A 46 mm
23026 N/A 600 kN Static Load Rating Spherical Thrust Roller Bearing N/A 370 kN N/A 200 mm N/A 130 mm N/A 52 mm
23028 N/A 675 kN Static Load Rating Spherical Thrust Roller Bearing N/A 395 kN N/A 210 mm N/A 140 mm N/A 53 mm
23030 N/A 745 kN Static Load Rating Spherical Thrust Roller Bearing N/A 435 kN N/A 225 mm N/A 150 mm N/A 56 mm
23032 N/A 870 kN Static Load Rating Spherical Thrust Roller Bearing N/A 500 kN N/A 240 mm N/A 160 mm N/A 60 mm
23034 N/A 1050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 620 kN N/A 260 mm N/A 170 mm N/A 67 mm
23036 N/A 1240 kN Static Load Rating Spherical Thrust Roller Bearing N/A 720 kN N/A 280 mm N/A 180 mm N/A 74 mm
23038 N/A 1340 kN Static Load Rating Spherical Thrust Roller Bearing N/A 750 kN N/A 290 mm N/A 190 mm N/A 75 mm
23040 N/A 1525 kN Static Load Rating Spherical Thrust Roller Bearing N/A 875 kN N/A 310 mm N/A 200 mm N/A 82 mm
23044 N/A 1850 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1040 kN N/A 340 mm N/A 220 mm N/A 90 mm
23048 N/A 2075 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1125 kN N/A 360 mm N/A 240 mm N/A 92 mm
23052 N/A 2500 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1400 kN N/A 400 mm N/A 260 mm N/A 104 mm
23056 N/A 2800 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1500 kN N/A 420 mm N/A 280 mm N/A 106 mm
23060 N/A 3500 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1890 kN N/A 460 mm N/A 300 mm N/A 118 mm
23064 N/A 3850 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1960 kN N/A 480 mm N/A 320 mm N/A 121 mm
23068 N/A 4550 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2310 kN N/A 520 mm N/A 340 mm N/A 133 mm
23072 N/A 4700 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2370 kN N/A 540 mm N/A 360 mm N/A 134 mm
23076 N/A 5150 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2500 kN N/A 560 mm N/A 380 mm N/A 135 mm
23080 N/A 6050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2980 kN N/A 600 mm N/A 400 mm N/A 148 mm
23084 N/A 6400 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3100 kN N/A 620 mm N/A 420 mm N/A 150 mm
23088 N/A 6850 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3300 kN N/A 650 mm N/A 440 mm N/A 157 mm
23092 N/A 7450 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3600 kN N/A 680 mm N/A 460 mm N/A 163 mm
23096 N/A 770 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3650 kN N/A 700 mm N/A 480 mm N/A 165 mm
23134 N/A 1490 kN Static Load Rating Spherical Thrust Roller Bearing N/A 890 kN N/A 280 mm N/A 170 mm N/A 88 mm
23136 N/A 1750 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1040 kN N/A 300 mm N/A 180 mm N/A 96 mm
Unit of Measure
1 2 3 4 5