COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Dynamic Load Rating

Outside Diameter

Bore Size

Width

23138 N/A 2050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1200 kN N/A 320 mm N/A 190 mm N/A 104 mm
23140 N/A 2350 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1350 kN N/A 340 mm N/A 200 mm N/A 112 mm
23144 N/A 2700 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1550 kN N/A 370 mm N/A 220 mm N/A 120 mm
23148 N/A 3100 kN Static Load Rating Spherical Thrust Roller Bearing N/A 1750 kN N/A 400 mm N/A 240 mm N/A 128 mm
23152 N/A 3800 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2200 kN N/A 440 mm N/A 260 mm N/A 144 mm
23156 N/A 4200 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2250 kN N/A 460 mm N/A 280 mm N/A 146 mm
23160 N/A 5000 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2800 kN N/A 500 mm N/A 300 mm N/A 160 mm
23164 N/A 5900 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3200 kN N/A 540 mm N/A 320 mm N/A 176 mm
23168 N/A 6600 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3600 kN N/A 580 mm N/A 340 mm N/A 190 mm
23172 N/A 7050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3750 kN N/A 600 mm N/A 360 mm N/A 192 mm
23176 N/A 7500 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3900 kN N/A 620 mm N/A 380 mm N/A 194 mm
23180 N/A 8050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 4200 kN N/A 650 mm N/A 400 mm N/A 200 mm
23184 N/A 9950 kN Static Load Rating Spherical Thrust Roller Bearing N/A 5200 kN N/A 700 mm N/A 420 mm N/A 224 mm
23188 N/A 10000 kN Static Load Rating Spherical Thrust Roller Bearing N/A 5200 kN N/A 720 mm N/A 440 mm N/A 226 mm
23192 N/A 11400 kN Static Load Rating Spherical Thrust Roller Bearing N/A 5700 kN N/A 760 mm N/A 460 mm N/A 240 mm
23196 N/A 12300 kN Static Load Rating Spherical Thrust Roller Bearing N/A 6200 kN N/A 790 mm N/A 480 mm N/A 248 mm
23248 N/A 4200 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2500 kN N/A 440 mm N/A 240 mm N/A 160 mm
23252 N/A 4700 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2760 kN N/A 480 mm N/A 260 mm N/A 174 mm
23256 N/A 5150 kN Static Load Rating Spherical Thrust Roller Bearing N/A 2930 kN N/A 500 mm N/A 280 mm N/A 176 mm
23260 N/A 6000 kN Static Load Rating Spherical Thrust Roller Bearing N/A 3450 kN N/A 540 mm N/A 300 mm N/A 192 mm
23264 N/A 7050 kN Static Load Rating Spherical Thrust Roller Bearing N/A 4000 kN N/A 580 mm N/A 320 mm N/A 208 mm
23268 N/A 8000 kN Static Load Rating Spherical Thrust Roller Bearing N/A 4450 kN N/A 620 mm N/A 340 mm N/A 224 mm
23272 N/A 8700 kN Static Load Rating Spherical Thrust Roller Bearing N/A 4850 kN N/A 650 mm N/A 360 mm N/A 232 mm
23276 N/A 9650 kN Static Load Rating Spherical Thrust Roller Bearing N/A 5200 kN N/A 680 mm N/A 380 mm N/A 240 mm
23280 N/A 10600 kN Static Load Rating Spherical Thrust Roller Bearing N/A 5850 kN N/A 720 mm N/A 400 mm N/A 256 mm
Unit of Measure
1 2 3 4 5