Item # |
Item Name |
Dynamic Load Rating |
Outside Diameter |
Bore Size |
Width |
|---|---|---|---|---|---|
| 23024 | N/A 500 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 300 kN | N/A 180 mm | N/A 120 mm | N/A 46 mm |
| 23026 | N/A 600 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 370 kN | N/A 200 mm | N/A 130 mm | N/A 52 mm |
| 23028 | N/A 675 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 395 kN | N/A 210 mm | N/A 140 mm | N/A 53 mm |
| 23030 | N/A 745 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 435 kN | N/A 225 mm | N/A 150 mm | N/A 56 mm |
| 23032 | N/A 870 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 500 kN | N/A 240 mm | N/A 160 mm | N/A 60 mm |
| 23034 | N/A 1050 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 620 kN | N/A 260 mm | N/A 170 mm | N/A 67 mm |
| 23036 | N/A 1240 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 720 kN | N/A 280 mm | N/A 180 mm | N/A 74 mm |
| 23038 | N/A 1340 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 750 kN | N/A 290 mm | N/A 190 mm | N/A 75 mm |
| 23040 | N/A 1525 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 875 kN | N/A 310 mm | N/A 200 mm | N/A 82 mm |
| 23044 | N/A 1850 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1040 kN | N/A 340 mm | N/A 220 mm | N/A 90 mm |
| 23048 | N/A 2075 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1125 kN | N/A 360 mm | N/A 240 mm | N/A 92 mm |
| 23052 | N/A 2500 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1400 kN | N/A 400 mm | N/A 260 mm | N/A 104 mm |
| 23056 | N/A 2800 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1500 kN | N/A 420 mm | N/A 280 mm | N/A 106 mm |
| 23060 | N/A 3500 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1890 kN | N/A 460 mm | N/A 300 mm | N/A 118 mm |
| 23064 | N/A 3850 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1960 kN | N/A 480 mm | N/A 320 mm | N/A 121 mm |
| 23068 | N/A 4550 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 2310 kN | N/A 520 mm | N/A 340 mm | N/A 133 mm |
| 23072 | N/A 4700 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 2370 kN | N/A 540 mm | N/A 360 mm | N/A 134 mm |
| 23076 | N/A 5150 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 2500 kN | N/A 560 mm | N/A 380 mm | N/A 135 mm |
| 23080 | N/A 6050 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 2980 kN | N/A 600 mm | N/A 400 mm | N/A 148 mm |
| 23084 | N/A 6400 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 3100 kN | N/A 620 mm | N/A 420 mm | N/A 150 mm |
| 23088 | N/A 6850 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 3300 kN | N/A 650 mm | N/A 440 mm | N/A 157 mm |
| 23092 | N/A 7450 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 3600 kN | N/A 680 mm | N/A 460 mm | N/A 163 mm |
| 23096 | N/A 770 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 3650 kN | N/A 700 mm | N/A 480 mm | N/A 165 mm |
| 23134 | N/A 1490 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 890 kN | N/A 280 mm | N/A 170 mm | N/A 88 mm |
| 23136 | N/A 1750 kN Static Load Rating Spherical Thrust Roller Bearing | N/A 1040 kN | N/A 300 mm | N/A 180 mm | N/A 96 mm |