COMPANY HEADER
Print Back
Straight Bores, 230 Series Mounted Roller Bearings and Accessories
Unit of Measure

Specifications

Type

N/A Spherical Thrust Roller Bearing

Style

N/A Thrust Roller Bearing

Associated Industries

N/A Wood, Mining, Aggregate, Steel, Air Handling

TYPE: EURO/ PTI

N/A PTI

Dynamic Load Rating

N/A 1125 kN

Static Load Rating

N/A 2075 kN

Short Description

N/A Self-Aligning Ball Bearings - Straight Bore

Weight

N/A 74.7156 kg

Dimension

Outside Diameter

N/A 360 mm

Bore Size

N/A 240 mm

Width

N/A 92 mm