| Items |
MB0 8.5 mm Pitch Size Lock Washer |
MB1 10.5 mm Pitch Size Lock Washer |
MB2 13.5 mm Pitch Size Lock Washer |
MB3 15.5 mm Pitch Size Lock Washer |
MB4 18.5 mm Pitch Size Lock Washer |
|||||
| Description |
N/A
Mounted Roller Bearings and Accessories Accessories |
|||||||||
| Type | N/A Lock Washer | |||||||||
| Weight | N/A 0.0003 lb | N/A 0.0004 lb | N/A 0.0006 lb | N/A 0.0007 lb | N/A 0.0008 lb | |||||
| Series | N/A MB | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Number of Tangs | N/A 9 | N/A 9 | N/A 13 | N/A 13 | N/A 13 | |||||
| Short Description | N/A Metric Lock Washer | |||||||||
| Outside Diameter | N/A 21 mm | N/A 25 mm | N/A 28 mm | N/A 32 mm | N/A 36 mm | |||||
| Thickness | N/A 1 mm | |||||||||
| Face Diameter | N/A 13 mm | N/A 17 mm | N/A 21 mm | N/A 24 mm | N/A 26 mm | |||||
| Tang Thickness | N/A 10 mm | N/A 12 mm | N/A 15 mm | N/A 17 mm | N/A 20 mm | |||||
| Tang Width | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 4 mm | |||||
| Keyway Width | N/A | |||||||||
| Pitch Size | N/A 8.5 mm | N/A 10.5 mm | N/A 13.5 mm | N/A 15.5 mm | N/A 18.5 mm | |||||
| Bore Diameter | N/A | |||||||||
| Dimension V | N/A | |||||||||
| Dimension X | N/A | |||||||||
|
|
||||||||||