COMPANY HEADER
Print Back
Swivel Flange Mounted Ball Bearings
Unit of Measure
Items Swivel Flange Mounted Ball Bearings
WSFL204-20MM
7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing
Swivel Flange Mounted Ball Bearings
WSFL204-12
7450 rpm Speed [Max] Swivel Flange Mounted Ball Bearing
Swivel Flange Mounted Ball Bearings
WSFL205-25MM
6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing
Swivel Flange Mounted Ball Bearings
WSFL205-14
6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing
Swivel Flange Mounted Ball Bearings
WSFL205-15
6250 rpm Speed [Max] Swivel Flange Mounted Ball Bearing
Description N/A Swivel Flange
Normal Duty Bearing
Cast Iron Housing
Metric and Inch Bores
Type N/A Swivel Flange Mounted Ball Bearing
Bearing Type N/A Mounted Ball Bearings
Locking Device N/A Eccentric Collar
Performance N/A Normal Duty
Housing Material N/A Cast Iron
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Component 1 N/A SA204-20MM N/A SA204-12 N/A SA205-25MM N/A SA205-14 N/A SA205-15
Associated Industries N/A Food, Aggregate, Automotive, Textile, Air Handling
Housing Number N/A WSFL204 N/A WSFL204 N/A WSFL205 N/A WSFL205 N/A WSFL205
Dynamic Load Rating N/A 12800 kN N/A 2900 lb N/A 13810 kN N/A 3140 lb N/A 3140 lb
Static Load Rating N/A 6600 kN N/A 2500 lb N/A 7700 kN N/A 1750 lb N/A 1750 lb
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm N/A 6250 rpm N/A 6250 rpm
Total Length N/A 112 mm N/A 4.41 in N/A 124 mm N/A 4.88 in N/A 4.88 in
Total Width N/A 60 mm N/A 2.36 in N/A 70 mm N/A 2.76 in N/A 2.76 in
Total Height N/A 26 mm N/A 1.02 in N/A 27 mm N/A 1.06 in N/A 1.06 in
Bore Size N/A 20 mm N/A 0.75 in N/A 25 mm N/A 0.875 in N/A 0.9375 in
Height of Foot N/A 12 mm N/A 0.47 in N/A 13 mm N/A 0.51 in N/A 0.51 in
Flange Width at Slot N/A 50 mm N/A 1.97 in N/A 65 mm N/A 2.56 in N/A 2.56 in
Bolt Hole Pattern N/A 90 mm N/A 3.54 in N/A 96 mm N/A 3.78 in N/A 3.78 in
Bolt Hole Diameter N/A 11 mm N/A 0.43 in N/A 13 mm N/A 0.51 in N/A 0.51 in
Bolt Slot Width N/A 40 mm N/A 1.57 in N/A 49 mm N/A 1.93 in N/A 1.93 in
Center of the Outer Race to Back of Flange N/A 12.8 mm N/A 0.5 in N/A 14.4 mm N/A 0.57 in N/A 0.57 in
Length Thru Bore Including Housing N/A 36.8 mm N/A 1.45 in N/A 37.9 mm N/A 1.49 in N/A 1.49 in
Short Description N/A WSFL 200 PTI Series
Weight N/A 0.6 lb N/A 0.6 lb N/A 0.7 lb N/A 0.7 lb N/A 0.7 lb