COMPANY HEADER
Print Back
Double Bearing Housings
Unit of Measure
Items Double Bearing Housings
PDNF306
30 mm Bore Size Double Bear Housing
Double Bearing Housings
PDNF307
35 mm Bore Size Double Bear Housing
Double Bearing Housings
PDNF308
40 mm Bore Size Double Bear Housing
Double Bearing Housings
PDNF309
45 mm Bore Size Double Bear Housing
Double Bearing Housings
PDNF310
50 mm Bore Size Double Bear Housing
Description N/A N/A Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
N/A Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
N/A Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
N/A Double Bearing Housing, Alternative to Pillow Block Housings for High Speed Applications, Deep Groove Ball Bearings Allow for High Speed Operation
Mounted Roller Bearings and Accessories
Metric Based Split Plummer Block
TYPE: EURO/ PTI N/A PTI
Associated Industries N/A Air Handling
Grease Type N/A NLGI #2
Grease Fitting N/A R 1/8
Dimension G N/A 4 x M 6 mm N/A 4 x M 6 mm N/A 4 x M 6 mm N/A 4 x M 6 mm N/A 6 x M 6 mm
Dimension b N/A 40 mm N/A 45 mm N/A 52 mm N/A 52 mm N/A 60 mm
Bore Size N/A 30 mm N/A 35 mm N/A 40 mm N/A 45 mm N/A 50 mm
Dimension D N/A 72 mm N/A 80 mm N/A 90 mm N/A 100 mm N/A 110 mm
Dimension H N/A 50 mm N/A 60 mm N/A 60 mm N/A 70 mm N/A 70 mm
Dimension I N/A 210 mm N/A 239 mm N/A 298 mm N/A 340 mm N/A 360 mm
Dimension I1 N/A 226 mm N/A 260 mm N/A 315 mm N/A 360 mm N/A 377 mm
Dimension I2 N/A 171.5 mm N/A 195.5 mm N/A 255.5 mm N/A 279.5 mm N/A 311.5 mm
Dimension I3 N/A 140 mm N/A 160 mm N/A 214 mm N/A 236 mm N/A 266 mm
Dimension L N/A 84 mm N/A 95 mm N/A 104 mm N/A 115 mm N/A 125 mm
Dimension n N/A 45 mm N/A 49.5 mm N/A 53 mm N/A 63 mm N/A 59 mm
Dimension S N/A 15 mm
Type N/A Double Bearing Housing
Application N/A High Speed
Series N/A PDFNF
Housing Construction N/A Grease Type Split Housing
Short Description N/A PDFNF Series
Total Length N/A 240 mm N/A 275 mm N/A 331 mm N/A 376 mm N/A 393 mm
Total Width N/A 160 mm N/A 190 mm N/A 190 mm N/A 210 mm N/A 210 mm
Total Height N/A 100 mm N/A 116 mm N/A 121 mm N/A 137 mm N/A 142 mm
Bolt Hole Spacing N/A 130 mm N/A 150 mm N/A 150 mm N/A 170 mm N/A 170 mm
Shaft Size N/A 24 mm N/A 28 mm N/A 32 mm N/A 38 mm N/A 42 mm
Base Thickness N/A 18 mm N/A 18 mm N/A 20 mm N/A 22 mm N/A 25 mm
Bolt Hole Spacing [Lateral] N/A 150 mm N/A 175 mm N/A 225 mm N/A 250 mm N/A 275 mm