COMPANY HEADER
Terms
Comparison : Item # SSER204-20MM, 5190 lb Static Load Rating Set-Screw Insert Bearing
Item # SSER204-12, 1180 lb Static Load Rating Set-Screw Insert Bearing
Item # SSER205-25MM, 6290 lb Static Load Rating Set-Screw Insert Bearing
Item # SSER205-15, 1430 lb Static Load Rating Set-Screw Insert Bearing
Item # SSER205-16, 1430 lb Static Load Rating Set-Screw Insert Bearing