Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| UC 207 23 | N/A 1.4375 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.7874 in20 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| UC 208 24 | N/A 1.5 in | N/A 3.1496 in80 mm | N/A 1.9370 in49.2 mm | N/A 0.8268 in21 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 208 25 | N/A 1 9/16 in | N/A 3.1496 in80 mm | N/A 1.9370 in49.2 mm | N/A 0.8268 in21 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 208 40MM | N/A 40 mm | N/A 3.1496 in80 mm | N/A 1.9370 in49.2 mm | N/A 0.8268 in21 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 209 26 | N/A 1.625 in | N/A 3.3465 in85 mm | N/A 1.9370 in49.2 mm | N/A 0.8661 in22 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 209 27 | N/A 1.6875 in | N/A 3.3465 in85 mm | N/A 1.9370 in49.2 mm | N/A 0.8661 in22 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 209 28 | N/A 1.75 in | N/A 3.3465 in85 mm | N/A 1.9370 in49.2 mm | N/A 0.8661 in22 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 209 45MM | N/A 45 mm | N/A 3.3465 in85 mm | N/A 1.9370 in49.2 mm | N/A 0.8661 in22 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| UC 210 30 | N/A 1.875 in | N/A 3.5433 in90 mm | N/A 2.0315 in51.6 mm | N/A 0.9449 in24 mm | N/A 0.7480 in19 mm | N/A 1.2835 in32.6 mm |
| UC 210 31 | N/A 1.9375 in | N/A 3.5433 in90 mm | N/A 2.0315 in51.6 mm | N/A 0.9449 in24 mm | N/A 0.7480 in19 mm | N/A 1.2835 in32.6 mm |
| UC 210 50MM | N/A 50 mm | N/A 3.5433 in90 mm | N/A 2.0315 in51.6 mm | N/A 0.9449 in24 mm | N/A 0.7480 in19 mm | N/A 1.2835 in32.6 mm |
| UC 210 32 | N/A 2 in | N/A 3.5433 in90 mm | N/A 2.0315 in51.6 mm | N/A 0.9449 in24 mm | N/A 0.7480 in19 mm | N/A 1.2835 in32.6 mm |
| UC 211 32 | N/A 2 in | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| UC 211 34 | N/A 2.125 in | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| UC 211 55MM | N/A 55 mm | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| UC 211 35 | N/A 2.1875 in | N/A 3.9370 in100 mm | N/A 2.1890 in55.6 mm | N/A 0.9843 in25 mm | N/A 0.8740 in22.2 mm | N/A 1.3150 in33.4 mm |
| UC 212 36 | N/A 2.25 in | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 212 60MM | N/A 60 mm | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 212 38 | N/A 2.375 in | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 212 39 | N/A 2.4375 in | N/A 4.3307 in110 mm | N/A 2.5630 in65.1 mm | N/A 1.0630 in27 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 213 40 | N/A 2.5 in | N/A 4.7244 in120 mm | N/A 2.5630 in65.1 mm | N/A 1.1024 in28 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 213 65MM | N/A 65 mm | N/A 4.7244 in120 mm | N/A 2.5630 in65.1 mm | N/A 1.1024 in28 mm | N/A 1.0000 in25.4 mm | N/A 1.5630 in39.7 mm |
| UC 214 43 | N/A 2.6875 in | N/A 4.9210 in125 mm | N/A 2.9370 in74.6 mm | N/A 1.1811 in30 mm | N/A 1.1890 in30.2 mm | N/A 1.7480 in44.4 mm |
| UC 214 44 | N/A 2.75 in | N/A 4.9210 in125 mm | N/A 2.9370 in74.6 mm | N/A 1.1811 in30 mm | N/A 1.1890 in30.2 mm | N/A 1.7480 in44.4 mm |
| UC 214 70MM | N/A 70 mm | N/A 4.9210 in125 mm | N/A 2.9370 in74.6 mm | N/A 1.1811 in30 mm | N/A 1.1890 in30.2 mm | N/A 1.7480 in44.4 mm |