COMPANY HEADER
Terms
Request Information
Standard duty with set screw lock.
  • Wide inner race
  • B-type or L3-type seals
Unit of Measure

d - Bore Dia. of Bearing

N/A 1 9/16 in

D - Dimension

N/A 3.1496 in80 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

Be - Dimension

N/A 0.8268 in21 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

G - Dimension

N/A 0.3150 in8 mm

Ds - Dimension

N/A 5/16-24UNF

Basic Load Rating

N/A 6,375 lbf

Basic Static Load Rating

N/A 3,960 lbf

Weight

N/A 1.43 lb

Seal Type

N/A B-Type