Item # |
d - Bore Dia. of Bearing |
D - Dimension |
Bi - Dimension |
Be - Dimension |
N - Dimension |
M - Dimension |
|---|---|---|---|---|---|---|
| SSER 201 8 | N/A 0.5 in | N/A 1.8504 in47 mm | N/A 1.2188 in31 mm | N/A 0.6250 in15.9 mm | N/A 0.4063 in10.3 mm | N/A 0.8125 in20.6 mm |
| SSER 202 10 | N/A 0.625 in | N/A 1.8504 in47 mm | N/A 1.2188 in31 mm | N/A 0.6250 in15.9 mm | N/A 0.4063 in10.3 mm | N/A 0.8125 in20.6 mm |
| SSER 204 12 | N/A 0.75 in | N/A 1.8504 in47 mm | N/A 1.2188 in31 mm | N/A 0.6250 in15.9 mm | N/A 0.4063 in10.3 mm | N/A 0.8125 in20.6 mm |
| SSER 204 20MM | N/A 20 mm | N/A 1.8504 in47 mm | N/A 1.2188 in31 mm | N/A 0.6250 in15.9 mm | N/A 0.4063 in10.3 mm | N/A 0.8125 in20.6 mm |
| SSER 205 14 | N/A 0.875 in | N/A 2.0472 in52 mm | N/A 1.3750 in34.9 mm | N/A 0.7500 in19.1 mm | N/A 0.5156 in13.1 mm | N/A 0.8594 in21.8 mm |
| SSER 205 25MM | N/A 25 mm | N/A 2.0472 in52 mm | N/A 1.3750 in34.9 mm | N/A 0.7500 in19.1 mm | N/A 0.5156 in13.1 mm | N/A 0.8594 in21.8 mm |
| SSER 205 16 | N/A 1 in | N/A 2.0472 in52 mm | N/A 1.3750 in34.9 mm | N/A 0.7500 in19.1 mm | N/A 0.5156 in13.1 mm | N/A 0.8594 in21.8 mm |
| SSER 206 18 | N/A 1.125 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.8661 in22 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| SSER 206 30MM | N/A 30 mm | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.8661 in22 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| SSER 206 19 | N/A 1.1875 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.8661 in22 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| SSER 206 20 | N/A 1.25 in | N/A 2.4409 in62 mm | N/A 1.50 in38.1 mm | N/A 0.8661 in22 mm | N/A 0.6260 in15.9 mm | N/A 0.8740 in22.2 mm |
| SSER 207 20 | N/A 1.25 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.9449 in24 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| SSER 207 22 | N/A 1.375 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.9449 in24 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| SSER 207 35MM | N/A 35 mm | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.9449 in24 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| SSER 207 23 | N/A 1.4375 in | N/A 2.8346 in72 mm | N/A 1.6890 in42.9 mm | N/A 0.9449 in24 mm | N/A 0.6890 in17.5 mm | N/A 1.0000 in25.4 mm |
| SSER 208 24 | N/A 1.5 in | N/A 3.1496 in80 mm | N/A 1.9370 in49.2 mm | N/A 1.1024 in28 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |
| SSER 208 40MM | N/A 40 mm | N/A 3.1496 in80 mm | N/A 1.9370 in49.2 mm | N/A 1.1024 in28 mm | N/A 0.7480 in19 mm | N/A 1.1890 in30.2 mm |