COMPANY HEADER
Terms
Request Information
Set Screw Lock with snap ring
  • B-type Seals
Unit of Measure

d - Bore Dia. of Bearing

1.375 in

D - Dimension

2.8346 in72 mm

Bi - Dimension

1.6890 in42.9 mm

Be - Dimension

0.9449 in24 mm

N - Dimension

0.6890 in17.5 mm

M - Dimension

1.0000 in25.4 mm

E - Dimension

0.7547 in19.17 mm

A - Dimension

0.0650 in1.65 mm

H - Dimension

0.2165 in5.5 mm

R - Dimension

0.2815 in7.15 mm

J - Dimension

0.1252 in3.18 mm

P - Dimension

3.0906 in78.4 mm

G - Dimension

0.2559 in6.5 mm

Ds - Dimension

5/16-24UNF

Basic Load Rating

4,930 lbf

Basic Static Load Rating

2,780 lbf

Weight

1.39 lb

Seal Type

B-Type