COMPANY HEADER
Print
Back
All Categories
>
IPTCI
>
Standard Products
>
Pressed Steel Flanges & Pillow Blocks
>
PFT 3-Bolt Flangette
> Item # PFT 207
Item # PFT 207, PFT 3-Bolt Flangette
Triangular, Non-plated.
Please ask about relubricatable flangettes or rubber grommets.
Optional Features: 1. Zinc Plated 2. Rubber Gromet
All flangettes are supplied bulk. Add .70/set for individual boxing.
Unit of Measure
Imperial
Metric
Both
Specifications
Shaft Size
N/A
1 1/4 - 1 7/16 in
A - Dimension
N/A
4 13/16 in
E - Dimension
N/A
3 15/16 in
M - Dimension
N/A
3/8 in
S - Dimension
N/A
13/32 in
T - Dimension
N/A
0.104 in
D - Dimension
N/A
72 mm