COMPANY HEADER
Print Back
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
  • Set screw lock
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 3 3/8 in86 mm

E - Dimension

N/A 2.50 in64 mm

I - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 in25.4 mm

S - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 19/64 in33 mm

Bi - Dimension

N/A 0.9843 in25 mm

N - Dimension

N/A 0.2756 in7 mm

M - Dimension

N/A 0.7087 in18 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 204

Housing No.

N/A F 204

Weight

N/A 1.4 lb

Seal Type

N/A K-Type