COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 6 1/2 in165 mm

E - Dimension

N/A 5 1/8 in130 mm

I - Dimension

N/A 63/64 in25 mm

G - Dimension

N/A 23/32 in18 mm

L - Dimension

N/A 1 11/16 in43 mm

S - Dimension

N/A 43/64 in17 mm

Z - Dimension

N/A 2 5/16 in58.4 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A SUC 211-32

Housing No.

N/A NPF 211

Weight

N/A 7.70 lb

Seal Type

N/A B-Type