COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.5 in

A - Dimension

N/A 3 3/8 in86 mm

E - Dimension

N/A 2.50 in64 mm

I - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/16 in11 mm

L - Dimension

N/A 1 in25.4 mm

S - Dimension

N/A 7/16 in11 mm

Z - Dimension

N/A 1 5/16 in33.3 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 201-8

Housing No.

N/A NPF 204

Weight

N/A 1.4 lb

Seal Type

N/A B-Type