COMPANY HEADER
Print Back
All Stainless Steel.
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
Unit of Measure

Specifications

d - Shaft Dia.

N/A 25 mm

A - Dimension

N/A 3.75 in95 mm

E - Dimension

N/A 3 in76.2 mm

G - Dimension

N/A 7/16 in11 mm

B - Dimension

N/A 2 7/8 in73 mm

L - Dimension

N/A 25/32 in20 mm

S - Dimension

N/A 11/32 in9 mm

Z - Dimension

N/A 1 7/32 in31 mm

Bi - Dimension

N/A 1.0630 in27 mm

Y - Dimension

N/A 1 7/8 in48 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SSB 205

Housing No.

N/A SRFB 205

Weight

N/A 0.9 lb

Seal Type

N/A K-Type