COMPANY HEADER
Print Back
  • Cast iron housing
  • K-type seals
  • Narow inner race bearing
  • Metric sizes available
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

A - Dimension

N/A 3 3/4 in95 mm

E - Dimension

N/A 3 in76.2 mm

I - Dimension

N/A 3/8 in9.5 mm

G - Dimension

N/A 11/16 in17.5 mm

T - Dimension

N/A 11/32 in8.7 mm

S - Dimension

N/A 11/32 in8.7 mm

B - Dimension

N/A 2 61/64 in75 mm

Z - Dimension

N/A 1 19/64 in33 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

K - Dimension

N/A 1.5000 in38.1 mm

Bolt Used

N/A 5/16 in

Bearing No.

N/A SA 205-16G

Housing No.

N/A MS 205G

Weight

N/A 1.1 lb

Seal Type

N/A K-Type