COMPANY HEADER
Print Back
Eccentric locking collar type.
  • Ductile iron housing
  • Square bolt holes
  • K-type seals
  • Narrow inner race bearing
  • Also available non-relubricatable - please specify

G=Relubricatable
Specify "N" for non-relubricatable units.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.5 in

A - Dimension

N/A 3 3/16 in81 mm

E - Dimension

N/A 2.50 in63.5 mm

I - Dimension

N/A 3/8 in10 mm

G - Dimension

N/A 3/8 in10 mm

L - Dimension

N/A 23/32 in18 mm

S - Dimension

N/A 5/16 in8 mm

B - Dimension

N/A 2 7/32 in56 mm

Z - Dimension

N/A 1 1/4 in31.8 mm

Bi - Dimension

N/A 1.1260 in28.6 mm

N - Dimension

N/A 0.2559 in6.5 mm

K - Dimension

N/A 1.1260 in28.6 mm

Bolt Used

N/A 1/4 in

Bearing No.

N/A SA 201-8G

Housing No.

N/A LF 203 H4

Weight

N/A 0.7 lb

Seal Type

N/A K-Type