d - Shaft Dia. |
N/A 0.625 in |
A - Dimension |
N/A 3 3/8 in86 mm |
E - Dimension |
N/A 2.50 in64 mm |
C - Dimension |
N/A 7/8 in22 mm |
I - Dimension |
N/A 19/32 in15 mm |
G - Dimension |
N/A 15/16 in24 mm |
L - Dimension |
N/A 1 in25 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 13/16 in46 mm |
Bi - Dimension |
N/A 1.2205 in31 mm |
N - Dimension |
N/A 0.5000 in12.7 mm |
M - Dimension |
N/A 0.7205 in18.3 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 202-10 IP69K |
Housing No. |
N/A SOF 204 |
Weight |
N/A 1.8 lb |
Seal Type |
N/A IP69K |