d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 5 1/8 in130 mm |
E - Dimension |
N/A 4 in102 mm |
C - Dimension |
N/A 1 7/64 in28 mm |
I - Dimension |
N/A 53/64 in21 mm |
G - Dimension |
N/A 1 3/32 in28 mm |
L - Dimension |
N/A 1 13/32 in36 mm |
S - Dimension |
N/A 35/64 in14 mm |
Z - Dimension |
N/A 2 17/32 in64.3 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SUC 208 |
Housing No. |
N/A SOF 208 |
Weight |
N/A 4.9 lb |
Seal Type |
N/A B-Type |