d - Shaft Dia. |
N/A 1.125 in |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
C - Dimension |
N/A 1 in25 mm |
I - Dimension |
N/A 45/64 in18 mm |
G - Dimension |
N/A 1 in25 mm |
L - Dimension |
N/A 1 7/32 in31 mm |
S - Dimension |
N/A 33/64 in13 mm |
Z - Dimension |
N/A 2 3/32 in53.2 mm |
Bi - Dimension |
N/A 1.50 in38.1 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.8740 in22.2 mm |
Bolt Used |
N/A 7/16 in |
Bearing No. |
N/A SUC 206-18 |
Housing No. |
N/A SOF 206 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A B-Type |