d - Shaft Dia. |
N/A 1 in |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 2.75 in70 mm |
C - Dimension |
N/A 1 in25 mm |
I - Dimension |
N/A 5/8 in16 mm |
G - Dimension |
N/A 1 in25 mm |
L - Dimension |
N/A 1 1/16 in27 mm |
S - Dimension |
N/A 29/64 in11.5 mm |
Z - Dimension |
N/A 1 29/32 in48.4 mm |
Bi - Dimension |
N/A 1.3386 in34 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.7756 in19.7 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SUC 205-16 |
Housing No. |
N/A SOF 205 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A B-Type |