d - Shaft Dia. |
N/A 40 mm |
A - Dimension |
N/A 5 1/8 in130 mm |
E - Dimension |
N/A 4 in102 mm |
I - Dimension |
N/A 53/64 in21 mm |
G - Dimension |
N/A 19/32 in15 mm |
L - Dimension |
N/A 1 13/32 in36 mm |
S - Dimension |
N/A 35/64 in14 mm |
Z - Dimension |
N/A 2 1/32 in51.2 mm |
Bi - Dimension |
N/A 1.9370 in49.2 mm |
N - Dimension |
N/A 0.7480 in19 mm |
M - Dimension |
N/A 1.1890 in30.2 mm |
Bolt Used |
N/A 1/2 in |
Bearing No. |
N/A SUC 208 IP69K |
Housing No. |
N/A SF 208 |
Weight |
N/A 4.9 lb |
Seal Type |
N/A IP69K |