d - Shaft Dia. |
N/A 2 in |
A - Dimension |
N/A 6 3/8 in162 mm |
E - Dimension |
N/A 5 1/8 in130 mm |
I - Dimension |
N/A 63/64 in25 mm |
G - Dimension |
N/A 23/32 in18 mm |
L - Dimension |
N/A 1 11/16 in43 mm |
S - Dimension |
N/A 43/64 in17 mm |
Z - Dimension |
N/A 2 5/16 in58.4 mm |
Bi - Dimension |
N/A 2.1890 in55.6 mm |
N - Dimension |
N/A 0.8740 in22.2 mm |
M - Dimension |
N/A 1.3150 in33.4 mm |
Bolt Used |
N/A 5/8 in |
Bearing No. |
N/A SUC 211-32 |
Housing No. |
N/A SF 211 |
Weight |
N/A 8.1 lb |
Seal Type |
N/A B-Type |