COMPANY HEADER
Terms
Request Information
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPF
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

d - Shaft Dia.

1 5/16 in

A - Dimension

4 19/32 in117 mm

E - Dimension

3 5/8 in92 mm

I - Dimension

3/4 in19 mm

G - Dimension

19/32 in15 mm

L - Dimension

1 11/32 in34 mm

S - Dimension

33/64 in13 mm

Z - Dimension

1 3/4 in44.4 mm

Bi - Dimension

1.6890 in42.9 mm

N - Dimension

0.6890 in17.5 mm

M - Dimension

1.0000 in25.4 mm

Bolt Used

7/16 in

Bearing No.

SUC 207-21

Housing No.

NPF 207

Weight

3.30 lb

Seal Type

B-Type