d - Shaft Dia. |
N/A 30 mm |
A - Dimension |
N/A 4.25 in108 mm |
E - Dimension |
N/A 3.25 in83 mm |
I - Dimension |
N/A 3/4 in19 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 1/4 in32 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 15/16 in49.1 mm |
Bi - Dimension |
N/A 1.8110 in46.0 mm |
N - Dimension |
N/A 0.6260 in15.9 mm |
M - Dimension |
N/A 0.7165 in18.2 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SNA 206 |
Housing No. |
N/A TF 206 |
Weight |
N/A 2.9 lb |
Seal Type |
N/A B-Type |