d - Shaft Dia. |
N/A 25 mm |
A - Dimension |
N/A 3 3/4 in95 mm |
E - Dimension |
N/A 2.75 in70 mm |
I - Dimension |
N/A 43/64 in17 mm |
G - Dimension |
N/A 9/16 in14 mm |
L - Dimension |
N/A 1 3/32 in28 mm |
S - Dimension |
N/A 7/16 in11 mm |
Z - Dimension |
N/A 1 23/32 in43.9 mm |
Bi - Dimension |
N/A 1.6220 in41.2 mm |
N - Dimension |
N/A 0.5630 in14.3 mm |
M - Dimension |
N/A 0.6850 in17.4 mm |
Bolt Used |
N/A 3/8 in |
Bearing No. |
N/A SNA 205 |
Housing No. |
N/A TF 205 |
Weight |
N/A 2.1 lb |
Seal Type |
N/A B-Type |